REF. 200 LATCH LOCK

Manufacturer RABOURDIN
Description REF. 200 LATCH LOCK 1 A=90 L=25 mm Court
Manufacturer Part Number 200-1-325-90-4
E-Shop link https://eshop.rabourdin.fr/en/mould-opening-device/53-dispositif-d-ouverture-de-moule.html
A mm 90
L mm 25
BLOCK Court
LOCATION Goupille
Size mould jusqu'à 596x596
Tractive force (daN) 4000
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionA mmL mmBLOCKLOCATIONSize mouldTractive force (daN)
200-1-300-50-4REF. 200 LATCH LOCK 1 A=50 L=0 mm Court500CourtGoupillejusqu'à 196x1961000
200-1-300-50-41REF. 200 LATCH LOCK 1 A=50 L=0 mm Long500LongGoupillejusqu'à 196x1961000
200-1-325-50-4REF. 200 LATCH LOCK 1 A=50 L=25 mm Court5025CourtGoupillejusqu'à 196x1961000
200-1-325-50-41REF. 200 LATCH LOCK 1 A=50 L=25 mm Long5025LongGoupillejusqu'à 196x1961000
200-1-350-50-4REF. 200 LATCH LOCK 1 A=50 L=50 mm Court5050CourtGoupillejusqu'à 196x1961000
200-1-350-50-41REF. 200 LATCH LOCK 1 A=50 L=50 mm Long5050LongGoupillejusqu'à 196x1961000
200-1-375-50-4REF. 200 LATCH LOCK 1 A=50 L=75 mm Court5075CourtGoupillejusqu'à 196x1961000
200-1-375-50-41REF. 200 LATCH LOCK 1 A=50 L=75 mm Long5075LongGoupillejusqu'à 196x1961000
200-1-300-75-4REF. 200 LATCH LOCK 1 A=75 L=0 mm Court750CourtGoupillejusqu'à 296x2963000
200-1-300-75-41REF. 200 LATCH LOCK 1 A=75 L=0 mm Long750LongGoupillejusqu'à 296x2963000

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map