REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT

Manufacturer RABOURDIN
Description REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=3 L=100 mm
Manufacturer Part Number 1634-3-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/52-ejecteur-rinox-lub-anti-friction-tgr.html
D mm 3
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1634-2,5-125REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=2,5 L=125 mm2,5125
1634-2,5-160REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=2,5 L=160 mm2,5160
1634-2,5-200REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=2,5 L=200 mm2,5200
1634-3-100REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=3 L=100 mm3100
1634-3-125REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=3 L=125 mm3125
1634-3-160REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=3 L=160 mm3160
1634-3-200REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=3 L=200 mm3200
1634-3-250REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=3 L=250 mm3250
1634-3,5-100REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=3,5 L=100 mm3,5100
1634-3,5-125REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=3,5 L=125 mm3,5125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map