REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT

Manufacturer RABOURDIN
Description REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=1 L=100 mm
Manufacturer Part Number 1634-1-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/52-ejecteur-rinox-lub-anti-friction-tgr.html
D mm 1
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1634-1-100REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=1 L=100 mm1100
1634-1,5-100REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=1,5 L=100 mm1,5100
1634-1,5-125REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=1,5 L=125 mm1,5125
1634-1,5-160REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=1,5 L=160 mm1,5160
1634-1,5-200REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=1,5 L=200 mm1,5200
1634-2-100REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=2 L=100 mm2100
1634-2-125REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=2 L=125 mm2125
1634-2-160REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=2 L=160 mm2160
1634-2-200REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=2 L=200 mm2200
1634-2,5-100REF. 1634 STAINLESS STEEL EJECTOR PIN RINOX GR® WITH TGR TREATMENT D=2,5 L=100 mm2,5100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map