REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=315 mm
Manufacturer Part Number 1628-9-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 9
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-9-315REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=315 mm9315
1628-9-400REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=400 mm9400
1628-9-500REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=500 mm9500
1628-9-630REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=630 mm9630
1628-9-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=9 L=1000 mm91000
1628-10-100REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=100 mm10100
1628-10-125REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=125 mm10125
1628-10-160REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=160 mm10160
1628-10-200REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=200 mm10200
1628-10-250REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=250 mm10250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map