REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=630 mm
Manufacturer Part Number 1628-8-630
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 8
L mm 630
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-8-200REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=200 mm8200
1628-8-250REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=250 mm8250
1628-8-315REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=315 mm8315
1628-8-400REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=400 mm8400
1628-8-500REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=500 mm8500
1628-8-630REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=630 mm8630
1628-8-800REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=800 mm8800
1628-8-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=1000 mm81000
1628-8,2-100REF. 1628 NITRIDED EJECTOR PIN TGR D=8,2 L=100 mm8,2100
1628-8,2-125REF. 1628 NITRIDED EJECTOR PIN TGR D=8,2 L=125 mm8,2125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map