REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=7 L=800 mm
Manufacturer Part Number 1628-7-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 7
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-7-100REF. 1628 NITRIDED EJECTOR PIN TGR D=7 L=100 mm7100
1628-7-125REF. 1628 NITRIDED EJECTOR PIN TGR D=7 L=125 mm7125
1628-7-200REF. 1628 NITRIDED EJECTOR PIN TGR D=7 L=200 mm7200
1628-7-315REF. 1628 NITRIDED EJECTOR PIN TGR D=7 L=315 mm7315
1628-7-400REF. 1628 NITRIDED EJECTOR PIN TGR D=7 L=400 mm7400
1628-7-500REF. 1628 NITRIDED EJECTOR PIN TGR D=7 L=500 mm7500
1628-7-800REF. 1628 NITRIDED EJECTOR PIN TGR D=7 L=800 mm7800
1628-8-100REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=100 mm8100
1628-8-125REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=125 mm8125
1628-8-160REF. 1628 NITRIDED EJECTOR PIN TGR D=8 L=160 mm8160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map