REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=800 mm
Manufacturer Part Number 1628-6-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 6
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-6-500REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=500 mm6500
1628-6-630REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=630 mm6630
1628-6-800REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=800 mm6800
1628-6-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=1000 mm61000
1628-6,2-100REF. 1628 NITRIDED EJECTOR PIN TGR D=6,2 L=100 mm6,2100
1628-6,2-125REF. 1628 NITRIDED EJECTOR PIN TGR D=6,2 L=125 mm6,2125
1628-6,2-160REF. 1628 NITRIDED EJECTOR PIN TGR D=6,2 L=160 mm6,2160
1628-6,2-200REF. 1628 NITRIDED EJECTOR PIN TGR D=6,2 L=200 mm6,2200
1628-6,2-250REF. 1628 NITRIDED EJECTOR PIN TGR D=6,2 L=250 mm6,2250
1628-6,2-315REF. 1628 NITRIDED EJECTOR PIN TGR D=6,2 L=315 mm6,2315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map