REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=400 mm
Manufacturer Part Number 1628-6-400
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 6
L mm 400
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-5,5-400REF. 1628 NITRIDED EJECTOR PIN TGR D=5,5 L=400 mm5,5400
1628-5,5-630REF. 1628 NITRIDED EJECTOR PIN TGR D=5,5 L=630 mm5,5630
1628-5,5-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=5,5 L=1000 mm5,51000
1628-6-100REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=100 mm6100
1628-6-125REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=125 mm6125
1628-6-160REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=160 mm6160
1628-6-200REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=200 mm6200
1628-6-250REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=250 mm6250
1628-6-315REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=315 mm6315
1628-6-400REF. 1628 NITRIDED EJECTOR PIN TGR D=6 L=400 mm6400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map