REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=250 mm
Manufacturer Part Number 1628-5-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 5
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-5-250REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=250 mm5250
1628-5-315REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=315 mm5315
1628-5-400REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=400 mm5400
1628-5-500REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=500 mm5500
1628-5-630REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=630 mm5630
1628-5-800REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=800 mm5800
1628-5-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=1000 mm51000
1628-5,2-100REF. 1628 NITRIDED EJECTOR PIN TGR D=5,2 L=100 mm5,2100
1628-5,2-125REF. 1628 NITRIDED EJECTOR PIN TGR D=5,2 L=125 mm5,2125
1628-5,2-160REF. 1628 NITRIDED EJECTOR PIN TGR D=5,2 L=160 mm5,2160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map