REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=125 mm
Manufacturer Part Number 1628-5-125
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 5
L mm 125
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-4,8-100REF. 1628 NITRIDED EJECTOR PIN TGR D=4,8 L=100 mm4,8100
1628-4,8-160REF. 1628 NITRIDED EJECTOR PIN TGR D=4,8 L=160 mm4,8160
1628-4,8-315REF. 1628 NITRIDED EJECTOR PIN TGR D=4,8 L=315 mm4,8315
1628-4,9-100REF. 1628 NITRIDED EJECTOR PIN TGR D=4,9 L=100 mm4,9100
1628-4,9-160REF. 1628 NITRIDED EJECTOR PIN TGR D=4,9 L=160 mm4,9160
1628-4,9-315REF. 1628 NITRIDED EJECTOR PIN TGR D=4,9 L=315 mm4,9315
1628-5-100REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=100 mm5100
1628-5-125REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=125 mm5125
1628-5-160REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=160 mm5160
1628-5-200REF. 1628 NITRIDED EJECTOR PIN TGR D=5 L=200 mm5200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map