REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=800 mm
Manufacturer Part Number 1628-4-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 4
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-4-315REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=315 mm4315
1628-4-400REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=400 mm4400
1628-4-500REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=500 mm4500
1628-4-630REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=630 mm4630
1628-4-800REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=800 mm4800
1628-4,1-100REF. 1628 NITRIDED EJECTOR PIN TGR D=4,1 L=100 mm4,1100
1628-4,1-160REF. 1628 NITRIDED EJECTOR PIN TGR D=4,1 L=160 mm4,1160
1628-4,1-315REF. 1628 NITRIDED EJECTOR PIN TGR D=4,1 L=315 mm4,1315
1628-4,2-100REF. 1628 NITRIDED EJECTOR PIN TGR D=4,2 L=100 mm4,2100
1628-4,2-125REF. 1628 NITRIDED EJECTOR PIN TGR D=4,2 L=125 mm4,2125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map