REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=125 mm
Manufacturer Part Number 1628-4-125
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 4
L mm 125
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-3,8-315REF. 1628 NITRIDED EJECTOR PIN TGR D=3,8 L=315 mm3,8315
1628-3,9-100REF. 1628 NITRIDED EJECTOR PIN TGR D=3,9 L=100 mm3,9100
1628-3,9-160REF. 1628 NITRIDED EJECTOR PIN TGR D=3,9 L=160 mm3,9160
1628-3,9-200REF. 1628 NITRIDED EJECTOR PIN TGR D=3,9 L=200 mm3,9200
1628-3,9-315REF. 1628 NITRIDED EJECTOR PIN TGR D=3,9 L=315 mm3,9315
1628-4-100REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=100 mm4100
1628-4-125REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=125 mm4125
1628-4-160REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=160 mm4160
1628-4-200REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=200 mm4200
1628-4-250REF. 1628 NITRIDED EJECTOR PIN TGR D=4 L=250 mm4250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map