REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=4,5 L=100 mm
Manufacturer Part Number 1628-4,5-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 4,5
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-4,2-200REF. 1628 NITRIDED EJECTOR PIN TGR D=4,2 L=200 mm4,2200
1628-4,2-315REF. 1628 NITRIDED EJECTOR PIN TGR D=4,2 L=315 mm4,2315
1628-4,2-400REF. 1628 NITRIDED EJECTOR PIN TGR D=4,2 L=400 mm4,2400
1628-4,3-100REF. 1628 NITRIDED EJECTOR PIN TGR D=4,3 L=100 mm4,3100
1628-4,3-160REF. 1628 NITRIDED EJECTOR PIN TGR D=4,3 L=160 mm4,3160
1628-4,3-315REF. 1628 NITRIDED EJECTOR PIN TGR D=4,3 L=315 mm4,3315
1628-4,4-100REF. 1628 NITRIDED EJECTOR PIN TGR D=4,4 L=100 mm4,4100
1628-4,4-160REF. 1628 NITRIDED EJECTOR PIN TGR D=4,4 L=160 mm4,4160
1628-4,4-315REF. 1628 NITRIDED EJECTOR PIN TGR D=4,4 L=315 mm4,4315
1628-4,5-100REF. 1628 NITRIDED EJECTOR PIN TGR D=4,5 L=100 mm4,5100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map