REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=32 L=315 mm
Manufacturer Part Number 1628-32-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 32
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-25-400REF. 1628 NITRIDED EJECTOR PIN TGR D=25 L=400 mm25400
1628-25-500REF. 1628 NITRIDED EJECTOR PIN TGR D=25 L=500 mm25500
1628-25-630REF. 1628 NITRIDED EJECTOR PIN TGR D=25 L=630 mm25630
1628-25-800REF. 1628 NITRIDED EJECTOR PIN TGR D=25 L=800 mm25800
1628-25-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=25 L=1000 mm251000
1628-25-1350REF. 1628 NITRIDED EJECTOR PIN TGR D=25 L=1350 mm251350
1628-32-315REF. 1628 NITRIDED EJECTOR PIN TGR D=32 L=315 mm32315
1628-32-400REF. 1628 NITRIDED EJECTOR PIN TGR D=32 L=400 mm32400
1628-32-500REF. 1628 NITRIDED EJECTOR PIN TGR D=32 L=500 mm32500
1628-32-630REF. 1628 NITRIDED EJECTOR PIN TGR D=32 L=630 mm32630

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map