REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=3 L=160 mm
Manufacturer Part Number 1628-3-160
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 3
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-2,9-250REF. 1628 NITRIDED EJECTOR PIN TGR D=2,9 L=250 mm2,9250
1628-3-100REF. 1628 NITRIDED EJECTOR PIN TGR D=3 L=100 mm3100
1628-3-125REF. 1628 NITRIDED EJECTOR PIN TGR D=3 L=125 mm3125
1628-3-160REF. 1628 NITRIDED EJECTOR PIN TGR D=3 L=160 mm3160
1628-3-200REF. 1628 NITRIDED EJECTOR PIN TGR D=3 L=200 mm3200
1628-3-250REF. 1628 NITRIDED EJECTOR PIN TGR D=3 L=250 mm3250
1628-3-315REF. 1628 NITRIDED EJECTOR PIN TGR D=3 L=315 mm3315
1628-3,1-100REF. 1628 NITRIDED EJECTOR PIN TGR D=3,1 L=100 mm3,1100
1628-3,1-160REF. 1628 NITRIDED EJECTOR PIN TGR D=3,1 L=160 mm3,1160
1628-3,1-200REF. 1628 NITRIDED EJECTOR PIN TGR D=3,1 L=200 mm3,1200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map