REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=1350 mm
Manufacturer Part Number 1628-20-1350
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 20
L mm 1350
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-20-315REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=315 mm20315
1628-20-400REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=400 mm20400
1628-20-500REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=500 mm20500
1628-20-630REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=630 mm20630
1628-20-800REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=800 mm20800
1628-20-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=1000 mm201000
1628-20-1350REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=1350 mm201350
1628-25-200REF. 1628 NITRIDED EJECTOR PIN TGR D=25 L=200 mm25200
1628-25-250REF. 1628 NITRIDED EJECTOR PIN TGR D=25 L=250 mm25250
1628-25-315REF. 1628 NITRIDED EJECTOR PIN TGR D=25 L=315 mm25315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map