REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=1000 mm
Manufacturer Part Number 1628-20-1000
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 20
L mm 1000
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-0,8-125REF. 1628 NITRIDED EJECTOR PIN TGR D=0,8 L=125 mm0,8125
1628-0,8-160REF. 1628 NITRIDED EJECTOR PIN TGR D=0,8 L=160 mm0,8160
1628-1-100REF. 1628 NITRIDED EJECTOR PIN TGR D=1 L=100 mm1100
1628-1-125REF. 1628 NITRIDED EJECTOR PIN TGR D=1 L=125 mm1125
1628-1-160REF. 1628 NITRIDED EJECTOR PIN TGR D=1 L=160 mm1160
1628-1,1-125REF. 1628 NITRIDED EJECTOR PIN TGR D=1,1 L=125 mm1,1125
1628-1,1-160REF. 1628 NITRIDED EJECTOR PIN TGR D=1,1 L=160 mm1,1160
1628-1,2-100REF. 1628 NITRIDED EJECTOR PIN TGR D=1,2 L=100 mm1,2100
1628-1,2-160REF. 1628 NITRIDED EJECTOR PIN TGR D=1,2 L=160 mm1,2160
1628-1,3-125REF. 1628 NITRIDED EJECTOR PIN TGR D=1,3 L=125 mm1,3125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map