REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=400 mm
Manufacturer Part Number 1628-18-400
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 18
L mm 400
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-18-250REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=250 mm18250
1628-18-315REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=315 mm18315
1628-18-400REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=400 mm18400
1628-18-500REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=500 mm18500
1628-18-630REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=630 mm18630
1628-18-800REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=800 mm18800
1628-20-100REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=100 mm20100
1628-20-160REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=160 mm20160
1628-20-200REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=200 mm20200
1628-20-250REF. 1628 NITRIDED EJECTOR PIN TGR D=20 L=250 mm20250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map