REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=800 mm
Manufacturer Part Number 1628-16-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 16
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-16-315REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=315 mm16315
1628-16-400REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=400 mm16400
1628-16-500REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=500 mm16500
1628-16-630REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=630 mm16630
1628-16-800REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=800 mm16800
1628-16-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=1000 mm161000
1628-16-1350REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=1350 mm161350
1628-18-100REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=100 mm18100
1628-18-160REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=160 mm18160
1628-18-200REF. 1628 NITRIDED EJECTOR PIN TGR D=18 L=200 mm18200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map