REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=250 mm
Manufacturer Part Number 1628-16-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 16
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-14-400REF. 1628 NITRIDED EJECTOR PIN TGR D=14 L=400 mm14400
1628-14-500REF. 1628 NITRIDED EJECTOR PIN TGR D=14 L=500 mm14500
1628-14-630REF. 1628 NITRIDED EJECTOR PIN TGR D=14 L=630 mm14630
1628-14-800REF. 1628 NITRIDED EJECTOR PIN TGR D=14 L=800 mm14800
1628-14-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=14 L=1000 mm141000
1628-14-1350REF. 1628 NITRIDED EJECTOR PIN TGR D=14 L=1350 mm141350
1628-16-100REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=100 mm16100
1628-16-160REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=160 mm16160
1628-16-200REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=200 mm16200
1628-16-250REF. 1628 NITRIDED EJECTOR PIN TGR D=16 L=250 mm16250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map