REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=800 mm
Manufacturer Part Number 1628-12-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 12
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-12-500REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=500 mm12500
1628-12-630REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=630 mm12630
1628-12-800REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=800 mm12800
1628-12-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=1000 mm121000
1628-12-1350REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=1350 mm121350
1628-12,5-100REF. 1628 NITRIDED EJECTOR PIN TGR D=12,5 L=100 mm12,5100
1628-12,5-160REF. 1628 NITRIDED EJECTOR PIN TGR D=12,5 L=160 mm12,5160
1628-12,5-200REF. 1628 NITRIDED EJECTOR PIN TGR D=12,5 L=200 mm12,5200
1628-12,5-250REF. 1628 NITRIDED EJECTOR PIN TGR D=12,5 L=250 mm12,5250
1628-12,5-315REF. 1628 NITRIDED EJECTOR PIN TGR D=12,5 L=315 mm12,5315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map