REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=250 mm
Manufacturer Part Number 1628-12-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 12
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-11,5-400REF. 1628 NITRIDED EJECTOR PIN TGR D=11,5 L=400 mm11,5400
1628-11,5-630REF. 1628 NITRIDED EJECTOR PIN TGR D=11,5 L=630 mm11,5630
1628-11,5-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=11,5 L=1000 mm11,51000
1628-12-100REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=100 mm12100
1628-12-125REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=125 mm12125
1628-12-160REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=160 mm12160
1628-12-200REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=200 mm12200
1628-12-250REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=250 mm12250
1628-12-315REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=315 mm12315
1628-12-400REF. 1628 NITRIDED EJECTOR PIN TGR D=12 L=400 mm12400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map