REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=400 mm
Manufacturer Part Number 1628-10-400
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 10
L mm 400
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-10-315REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=315 mm10315
1628-10-400REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=400 mm10400
1628-10-500REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=500 mm10500
1628-10-630REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=630 mm10630
1628-10-800REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=800 mm10800
1628-10-1000REF. 1628 NITRIDED EJECTOR PIN TGR D=10 L=1000 mm101000
1628-10,2-100REF. 1628 NITRIDED EJECTOR PIN TGR D=10,2 L=100 mm10,2100
1628-10,2-125REF. 1628 NITRIDED EJECTOR PIN TGR D=10,2 L=125 mm10,2125
1628-10,2-160REF. 1628 NITRIDED EJECTOR PIN TGR D=10,2 L=160 mm10,2160
1628-10,2-200REF. 1628 NITRIDED EJECTOR PIN TGR D=10,2 L=200 mm10,2200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map