REF. 1628 NITRIDED EJECTOR PIN TGR

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 1628 NITRIDED EJECTOR PIN TGR D=1,5 L=100 mm
Manufacturer Part Number 1628-1,5-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/50-ejecteur-nitrure-tgr.html
D mm 1,5
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1628-1,3-160REF. 1628 NITRIDED EJECTOR PIN TGR D=1,3 L=160 mm1,3160
1628-1,4-125REF. 1628 NITRIDED EJECTOR PIN TGR D=1,4 L=125 mm1,4125
1628-1,4-160REF. 1628 NITRIDED EJECTOR PIN TGR D=1,4 L=160 mm1,4160
1628-1,5-100REF. 1628 NITRIDED EJECTOR PIN TGR D=1,5 L=100 mm1,5100
1628-1,5-125REF. 1628 NITRIDED EJECTOR PIN TGR D=1,5 L=125 mm1,5125
1628-1,5-160REF. 1628 NITRIDED EJECTOR PIN TGR D=1,5 L=160 mm1,5160
1628-1,6-125REF. 1628 NITRIDED EJECTOR PIN TGR D=1,6 L=125 mm1,6125
1628-1,6-160REF. 1628 NITRIDED EJECTOR PIN TGR D=1,6 L=160 mm1,6160
1628-1,7-100REF. 1628 NITRIDED EJECTOR PIN TGR D=1,7 L=100 mm1,7100
1628-1,7-125REF. 1628 NITRIDED EJECTOR PIN TGR D=1,7 L=125 mm1,7125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map