REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=150 mm
Manufacturer Part Number 1626-8-150
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 8
L mm 150
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-6,2-225REF. 1626 NITROLUB EJECTOR SLEEVE D=6,2 L=225 mm6,2225
1626-6,2-250REF. 1626 NITROLUB EJECTOR SLEEVE D=6,2 L=250 mm6,2250
1626-6,2-275REF. 1626 NITROLUB EJECTOR SLEEVE D=6,2 L=275 mm6,2275
1626-8-100REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=100 mm8100
1626-8-125REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=125 mm8125
1626-8-150REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=150 mm8150
1626-8-175REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=175 mm8175
1626-8-200REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=200 mm8200
1626-8-225REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=225 mm8225
1626-8-250REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=250 mm8250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map