REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=100 mm
Manufacturer Part Number 1626-8,2-100
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 8,2
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-8-275REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=275 mm8275
1626-8-300REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=300 mm8300
1626-8-325REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=325 mm8325
1626-8-350REF. 1626 NITROLUB EJECTOR SLEEVE D=8 L=350 mm8350
1626-8,2-100REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=100 mm8,2100
1626-8,2-125REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=125 mm8,2125
1626-8,2-150REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=150 mm8,2150
1626-8,2-175REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=175 mm8,2175
1626-8,2-200REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=200 mm8,2200
1626-8,2-225REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=225 mm8,2225

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map