REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=225 mm
Manufacturer Part Number 1626-6-225
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 6
L mm 225
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-6-200REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=200 mm6200
1626-6-225REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=225 mm6225
1626-6-250REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=250 mm6250
1626-6-275REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=275 mm6275
1626-6-300REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=300 mm6300
1626-6,2-100REF. 1626 NITROLUB EJECTOR SLEEVE D=6,2 L=100 mm6,2100
1626-6,2-125REF. 1626 NITROLUB EJECTOR SLEEVE D=6,2 L=125 mm6,2125
1626-6,2-150REF. 1626 NITROLUB EJECTOR SLEEVE D=6,2 L=150 mm6,2150
1626-6,2-175REF. 1626 NITROLUB EJECTOR SLEEVE D=6,2 L=175 mm6,2175
1626-6,2-200REF. 1626 NITROLUB EJECTOR SLEEVE D=6,2 L=200 mm6,2200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map