REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=175 mm
Manufacturer Part Number 1626-6-175
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 6
L mm 175
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-5,2-175REF. 1626 NITROLUB EJECTOR SLEEVE D=5,2 L=175 mm5,2175
1626-5,2-200REF. 1626 NITROLUB EJECTOR SLEEVE D=5,2 L=200 mm5,2200
1626-5,2-225REF. 1626 NITROLUB EJECTOR SLEEVE D=5,2 L=225 mm5,2225
1626-5,2-250REF. 1626 NITROLUB EJECTOR SLEEVE D=5,2 L=250 mm5,2250
1626-5,2-275REF. 1626 NITROLUB EJECTOR SLEEVE D=5,2 L=275 mm5,2275
1626-5,2-75REF. 1626 NITROLUB EJECTOR SLEEVE D=5,2 L=75 mm5,275
1626-6-100REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=100 mm6100
1626-6-125REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=125 mm6125
1626-6-150REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=150 mm6150
1626-6-175REF. 1626 NITROLUB EJECTOR SLEEVE D=6 L=175 mm6175

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map