REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=275 mm
Manufacturer Part Number 1626-5-275
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 5
L mm 275
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-5-150REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=150 mm5150
1626-5-175REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=175 mm5175
1626-5-200REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=200 mm5200
1626-5-225REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=225 mm5225
1626-5-250REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=250 mm5250
1626-5-275REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=275 mm5275
1626-5-75REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=75 mm575
1626-5,2-100REF. 1626 NITROLUB EJECTOR SLEEVE D=5,2 L=100 mm5,2100
1626-5,2-125REF. 1626 NITROLUB EJECTOR SLEEVE D=5,2 L=125 mm5,2125
1626-5,2-150REF. 1626 NITROLUB EJECTOR SLEEVE D=5,2 L=150 mm5,2150

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map