REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=75 mm
Manufacturer Part Number 1626-4-75
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 4
L mm 75
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-4-275REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=275 mm4275
1626-4-75REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=75 mm475
1626-4,2-100REF. 1626 NITROLUB EJECTOR SLEEVE D=4,2 L=100 mm4,2100
1626-4,2-125REF. 1626 NITROLUB EJECTOR SLEEVE D=4,2 L=125 mm4,2125
1626-4,2-150REF. 1626 NITROLUB EJECTOR SLEEVE D=4,2 L=150 mm4,2150
1626-4,2-175REF. 1626 NITROLUB EJECTOR SLEEVE D=4,2 L=175 mm4,2175
1626-4,2-200REF. 1626 NITROLUB EJECTOR SLEEVE D=4,2 L=200 mm4,2200
1626-4,2-225REF. 1626 NITROLUB EJECTOR SLEEVE D=4,2 L=225 mm4,2225
1626-4,2-250REF. 1626 NITROLUB EJECTOR SLEEVE D=4,2 L=250 mm4,2250
1626-4,2-75REF. 1626 NITROLUB EJECTOR SLEEVE D=4,2 L=75 mm4,275

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map