REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=250 mm
Manufacturer Part Number 1626-4-250
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 4
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-3,7-225REF. 1626 NITROLUB EJECTOR SLEEVE D=3,7 L=225 mm3,7225
1626-3,7-250REF. 1626 NITROLUB EJECTOR SLEEVE D=3,7 L=250 mm3,7250
1626-3,7-75REF. 1626 NITROLUB EJECTOR SLEEVE D=3,7 L=75 mm3,775
1626-4-100REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=100 mm4100
1626-4-125REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=125 mm4125
1626-4-150REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=150 mm4150
1626-4-175REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=175 mm4175
1626-4-200REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=200 mm4200
1626-4-225REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=225 mm4225
1626-4-250REF. 1626 NITROLUB EJECTOR SLEEVE D=4 L=250 mm4250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map