REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=4,5 L=100 mm
Manufacturer Part Number 1626-4,5-100
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 4,5
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-4,5-100REF. 1626 NITROLUB EJECTOR SLEEVE D=4,5 L=100 mm4,5100
1626-4,5-125REF. 1626 NITROLUB EJECTOR SLEEVE D=4,5 L=125 mm4,5125
1626-4,5-150REF. 1626 NITROLUB EJECTOR SLEEVE D=4,5 L=150 mm4,5150
1626-4,5-175REF. 1626 NITROLUB EJECTOR SLEEVE D=4,5 L=175 mm4,5175
1626-4,5-200REF. 1626 NITROLUB EJECTOR SLEEVE D=4,5 L=200 mm4,5200
1626-4,5-225REF. 1626 NITROLUB EJECTOR SLEEVE D=4,5 L=225 mm4,5225
1626-4,5-250REF. 1626 NITROLUB EJECTOR SLEEVE D=4,5 L=250 mm4,5250
1626-4,5-75REF. 1626 NITROLUB EJECTOR SLEEVE D=4,5 L=75 mm4,575
1626-5-100REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=100 mm5100
1626-5-125REF. 1626 NITROLUB EJECTOR SLEEVE D=5 L=125 mm5125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map