REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=4,2 L=250 mm
Manufacturer Part Number 1626-4,2-250
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 4,2
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-0,8-100REF. 1626 NITROLUB EJECTOR SLEEVE D=0,8 L=100 mm0,8100
1626-0,8-75REF. 1626 NITROLUB EJECTOR SLEEVE D=0,8 L=75 mm0,875
1626-1-100REF. 1626 NITROLUB EJECTOR SLEEVE D=1 L=100 mm1100
1626-1-75REF. 1626 NITROLUB EJECTOR SLEEVE D=1 L=75 mm175
1626-1,2-100REF. 1626 NITROLUB EJECTOR SLEEVE D=1,2 L=100 mm1,2100
1626-1,2-75REF. 1626 NITROLUB EJECTOR SLEEVE D=1,2 L=75 mm1,275
1626-1,5-100REF. 1626 NITROLUB EJECTOR SLEEVE D=1,5 L=100 mm1,5100
1626-1,5-125REF. 1626 NITROLUB EJECTOR SLEEVE D=1,5 L=125 mm1,5125
1626-1,5-150REF. 1626 NITROLUB EJECTOR SLEEVE D=1,5 L=150 mm1,5150
1626-1,5-75REF. 1626 NITROLUB EJECTOR SLEEVE D=1,5 L=75 mm1,575

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map