REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=3 L=225 mm
Manufacturer Part Number 1626-3-225
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 3
L mm 225
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-2,7-75REF. 1626 NITROLUB EJECTOR SLEEVE D=2,7 L=75 mm2,775
1626-3-100REF. 1626 NITROLUB EJECTOR SLEEVE D=3 L=100 mm3100
1626-3-125REF. 1626 NITROLUB EJECTOR SLEEVE D=3 L=125 mm3125
1626-3-150REF. 1626 NITROLUB EJECTOR SLEEVE D=3 L=150 mm3150
1626-3-175REF. 1626 NITROLUB EJECTOR SLEEVE D=3 L=175 mm3175
1626-3-200REF. 1626 NITROLUB EJECTOR SLEEVE D=3 L=200 mm3200
1626-3-225REF. 1626 NITROLUB EJECTOR SLEEVE D=3 L=225 mm3225
1626-3-250REF. 1626 NITROLUB EJECTOR SLEEVE D=3 L=250 mm3250
1626-3-75REF. 1626 NITROLUB EJECTOR SLEEVE D=3 L=75 mm375
1626-3,2-100REF. 1626 NITROLUB EJECTOR SLEEVE D=3,2 L=100 mm3,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map