REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=3,7 L=175 mm
Manufacturer Part Number 1626-3,7-175
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 3,7
L mm 175
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-3,5-175REF. 1626 NITROLUB EJECTOR SLEEVE D=3,5 L=175 mm3,5175
1626-3,5-200REF. 1626 NITROLUB EJECTOR SLEEVE D=3,5 L=200 mm3,5200
1626-3,5-225REF. 1626 NITROLUB EJECTOR SLEEVE D=3,5 L=225 mm3,5225
1626-3,5-250REF. 1626 NITROLUB EJECTOR SLEEVE D=3,5 L=250 mm3,5250
1626-3,5-75REF. 1626 NITROLUB EJECTOR SLEEVE D=3,5 L=75 mm3,575
1626-3,7-100REF. 1626 NITROLUB EJECTOR SLEEVE D=3,7 L=100 mm3,7100
1626-3,7-125REF. 1626 NITROLUB EJECTOR SLEEVE D=3,7 L=125 mm3,7125
1626-3,7-150REF. 1626 NITROLUB EJECTOR SLEEVE D=3,7 L=150 mm3,7150
1626-3,7-175REF. 1626 NITROLUB EJECTOR SLEEVE D=3,7 L=175 mm3,7175
1626-3,7-200REF. 1626 NITROLUB EJECTOR SLEEVE D=3,7 L=200 mm3,7200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map