REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=3,2 L=250 mm
Manufacturer Part Number 1626-3,2-250
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 3,2
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-3,2-125REF. 1626 NITROLUB EJECTOR SLEEVE D=3,2 L=125 mm3,2125
1626-3,2-150REF. 1626 NITROLUB EJECTOR SLEEVE D=3,2 L=150 mm3,2150
1626-3,2-175REF. 1626 NITROLUB EJECTOR SLEEVE D=3,2 L=175 mm3,2175
1626-3,2-200REF. 1626 NITROLUB EJECTOR SLEEVE D=3,2 L=200 mm3,2200
1626-3,2-225REF. 1626 NITROLUB EJECTOR SLEEVE D=3,2 L=225 mm3,2225
1626-3,2-250REF. 1626 NITROLUB EJECTOR SLEEVE D=3,2 L=250 mm3,2250
1626-3,2-75REF. 1626 NITROLUB EJECTOR SLEEVE D=3,2 L=75 mm3,275
1626-3,5-100REF. 1626 NITROLUB EJECTOR SLEEVE D=3,5 L=100 mm3,5100
1626-3,5-125REF. 1626 NITROLUB EJECTOR SLEEVE D=3,5 L=125 mm3,5125
1626-3,5-150REF. 1626 NITROLUB EJECTOR SLEEVE D=3,5 L=150 mm3,5150

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map