REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=2 L=200 mm
Manufacturer Part Number 1626-2-200
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 2
L mm 200
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-1,7-125REF. 1626 NITROLUB EJECTOR SLEEVE D=1,7 L=125 mm1,7125
1626-1,7-175REF. 1626 NITROLUB EJECTOR SLEEVE D=1,7 L=175 mm1,7175
1626-1,7-75REF. 1626 NITROLUB EJECTOR SLEEVE D=1,7 L=75 mm1,775
1626-2-100REF. 1626 NITROLUB EJECTOR SLEEVE D=2 L=100 mm2100
1626-2-125REF. 1626 NITROLUB EJECTOR SLEEVE D=2 L=125 mm2125
1626-2-150REF. 1626 NITROLUB EJECTOR SLEEVE D=2 L=150 mm2150
1626-2-175REF. 1626 NITROLUB EJECTOR SLEEVE D=2 L=175 mm2175
1626-2-200REF. 1626 NITROLUB EJECTOR SLEEVE D=2 L=200 mm2200
1626-2-225REF. 1626 NITROLUB EJECTOR SLEEVE D=2 L=225 mm2225
1626-2-75REF. 1626 NITROLUB EJECTOR SLEEVE D=2 L=75 mm275

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map