REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=225 mm
Manufacturer Part Number 1626-16-225
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 16
L mm 225
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-16-225REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=225 mm16225
1626-16-250REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=250 mm16250
1626-16-275REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=275 mm16275
1626-16-300REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=300 mm16300
1626-16-325REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=325 mm16325
1626-16-350REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=350 mm16350

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map