REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=250 mm
Manufacturer Part Number 1626-14-250
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 14
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-14-250REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=250 mm14250
1626-14-275REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=275 mm14275
1626-14-300REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=300 mm14300
1626-14-325REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=325 mm14325
1626-14-350REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=350 mm14350
1626-16-100REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=100 mm16100
1626-16-125REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=125 mm16125
1626-16-150REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=150 mm16150
1626-16-175REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=175 mm16175
1626-16-200REF. 1626 NITROLUB EJECTOR SLEEVE D=16 L=200 mm16200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map