REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=150 mm
Manufacturer Part Number 1626-14-150
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 14
L mm 150
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-12,5-275REF. 1626 NITROLUB EJECTOR SLEEVE D=12,5 L=275 mm12,5275
1626-12,5-300REF. 1626 NITROLUB EJECTOR SLEEVE D=12,5 L=300 mm12,5300
1626-12,5-325REF. 1626 NITROLUB EJECTOR SLEEVE D=12,5 L=325 mm12,5325
1626-12,5-350REF. 1626 NITROLUB EJECTOR SLEEVE D=12,5 L=350 mm12,5350
1626-14-100REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=100 mm14100
1626-14-125REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=125 mm14125
1626-14-150REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=150 mm14150
1626-14-175REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=175 mm14175
1626-14-200REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=200 mm14200
1626-14-225REF. 1626 NITROLUB EJECTOR SLEEVE D=14 L=225 mm14225

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map