REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=12 L=225 mm
Manufacturer Part Number 1626-12-225
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 12
L mm 225
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-10,5-275REF. 1626 NITROLUB EJECTOR SLEEVE D=10,5 L=275 mm10,5275
1626-10,5-300REF. 1626 NITROLUB EJECTOR SLEEVE D=10,5 L=300 mm10,5300
1626-12-100REF. 1626 NITROLUB EJECTOR SLEEVE D=12 L=100 mm12100
1626-12-125REF. 1626 NITROLUB EJECTOR SLEEVE D=12 L=125 mm12125
1626-12-150REF. 1626 NITROLUB EJECTOR SLEEVE D=12 L=150 mm12150
1626-12-175REF. 1626 NITROLUB EJECTOR SLEEVE D=12 L=175 mm12175
1626-12-200REF. 1626 NITROLUB EJECTOR SLEEVE D=12 L=200 mm12200
1626-12-225REF. 1626 NITROLUB EJECTOR SLEEVE D=12 L=225 mm12225
1626-12-250REF. 1626 NITROLUB EJECTOR SLEEVE D=12 L=250 mm12250
1626-12-275REF. 1626 NITROLUB EJECTOR SLEEVE D=12 L=275 mm12275

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map