REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=350 mm
Manufacturer Part Number 1626-10-350
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 10
L mm 350
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-10-275REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=275 mm10275
1626-10-300REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=300 mm10300
1626-10-325REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=325 mm10325
1626-10-350REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=350 mm10350
1626-10,2-100REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=100 mm10,2100
1626-10,2-125REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=125 mm10,2125
1626-10,2-150REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=150 mm10,2150
1626-10,2-175REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=175 mm10,2175
1626-10,2-200REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=200 mm10,2200
1626-10,2-225REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=225 mm10,2225

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map