REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=100 mm
Manufacturer Part Number 1626-10-100
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 10
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-8,2-250REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=250 mm8,2250
1626-8,2-275REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=275 mm8,2275
1626-8,2-300REF. 1626 NITROLUB EJECTOR SLEEVE D=8,2 L=300 mm8,2300
1626-10-100REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=100 mm10100
1626-10-125REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=125 mm10125
1626-10-150REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=150 mm10150
1626-10-175REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=175 mm10175
1626-10-200REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=200 mm10200
1626-10-225REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=225 mm10225
1626-10-250REF. 1626 NITROLUB EJECTOR SLEEVE D=10 L=250 mm10250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map