REF. 1626 NITROLUB EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=275 mm
Manufacturer Part Number 1626-10,2-275
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/49-ejecteur-tubulaire-nitrolub.html
D mm 10,2
L mm 275
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1626-10,2-250REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=250 mm10,2250
1626-10,2-275REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=275 mm10,2275
1626-10,2-300REF. 1626 NITROLUB EJECTOR SLEEVE D=10,2 L=300 mm10,2300
1626-10,5-100REF. 1626 NITROLUB EJECTOR SLEEVE D=10,5 L=100 mm10,5100
1626-10,5-125REF. 1626 NITROLUB EJECTOR SLEEVE D=10,5 L=125 mm10,5125
1626-10,5-150REF. 1626 NITROLUB EJECTOR SLEEVE D=10,5 L=150 mm10,5150
1626-10,5-175REF. 1626 NITROLUB EJECTOR SLEEVE D=10,5 L=175 mm10,5175
1626-10,5-200REF. 1626 NITROLUB EJECTOR SLEEVE D=10,5 L=200 mm10,5200
1626-10,5-225REF. 1626 NITROLUB EJECTOR SLEEVE D=10,5 L=225 mm10,5225
1626-10,5-250REF. 1626 NITROLUB EJECTOR SLEEVE D=10,5 L=250 mm10,5250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map