REF. 1623 NITROLUB STEPPED EJECTOR PIN

NF ISO 8694

Manufacturer RABOURDIN
Description REF. 1623 NITROLUB STEPPED EJECTOR PIN D=0,8 L=100 mm
Manufacturer Part Number 1623-0,8-100
E-Shop link https://eshop.rabourdin.fr/en/stepped-ejector-pin/48-ejecteur-epaule-nitrolub.html
D mm 0,8
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1623-0,8-100REF. 1623 NITROLUB STEPPED EJECTOR PIN D=0,8 L=100 mm0,8100
1623-0,8-160REF. 1623 NITROLUB STEPPED EJECTOR PIN D=0,8 L=160 mm0,8160
1623-0,8-200REF. 1623 NITROLUB STEPPED EJECTOR PIN D=0,8 L=200 mm0,8200
1623-0,9-100REF. 1623 NITROLUB STEPPED EJECTOR PIN D=0,9 L=100 mm0,9100
1623-0,9-160REF. 1623 NITROLUB STEPPED EJECTOR PIN D=0,9 L=160 mm0,9160
1623-0,9-200REF. 1623 NITROLUB STEPPED EJECTOR PIN D=0,9 L=200 mm0,9200
1623-1-100REF. 1623 NITROLUB STEPPED EJECTOR PIN D=1 L=100 mm1100
1623-1-160REF. 1623 NITROLUB STEPPED EJECTOR PIN D=1 L=160 mm1160
1623-1-200REF. 1623 NITROLUB STEPPED EJECTOR PIN D=1 L=200 mm1200
1623-1,1-100REF. 1623 NITROLUB STEPPED EJECTOR PIN D=1,1 L=100 mm1,1100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map