REF. 1622 NITROLUB STEPPED EJECTOR PIN

NF ISO 8694

Manufacturer RABOURDIN
Description REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,2 L=160 mm
Manufacturer Part Number 1622-1,2-160
E-Shop link https://eshop.rabourdin.fr/en/stepped-ejector-pin/47-ejecteur-epaule-nitrolub.html
D mm 1,2
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1622-1,1-160REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,1 L=160 mm1,1160
1622-1,1-200REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,1 L=200 mm1,1200
1622-1,2-100REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,2 L=100 mm1,2100
1622-1,2-160REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,2 L=160 mm1,2160
1622-1,2-200REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,2 L=200 mm1,2200
1622-1,3-100REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,3 L=100 mm1,3100
1622-1,3-160REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,3 L=160 mm1,3160
1622-1,3-200REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,3 L=200 mm1,3200
1622-1,4-100REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,4 L=100 mm1,4100
1622-1,4-160REF. 1622 NITROLUB STEPPED EJECTOR PIN D=1,4 L=160 mm1,4160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map