REF. 1621 STEPPED GUIDE PILLAR

Manufacturer RABOURDIN
Description REF. 1621 STEPPED GUIDE PILLAR D=50 X=100 L=315 mm
Manufacturer Part Number 1621-50-100-315
E-Shop link https://eshop.rabourdin.fr/en/46-colonne-de-guidage-epaulee-tgr.html
D mm 50
X mm 100
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmX mmL mm
1621-50-63-180REF. 1621 STEPPED GUIDE PILLAR D=50 X=63 L=180 mm5063180
1621-50-63-200REF. 1621 STEPPED GUIDE PILLAR D=50 X=63 L=200 mm5063200
1621-50-63-250REF. 1621 STEPPED GUIDE PILLAR D=50 X=63 L=250 mm5063250
1621-50-63-315REF. 1621 STEPPED GUIDE PILLAR D=50 X=63 L=315 mm5063315
1621-50-63-400REF. 1621 STEPPED GUIDE PILLAR D=50 X=63 L=400 mm5063400
1621-50-63-450REF. 1621 STEPPED GUIDE PILLAR D=50 X=63 L=450 mm5063450
1621-50-80-200REF. 1621 STEPPED GUIDE PILLAR D=50 X=80 L=200 mm5080200
1621-50-80-250REF. 1621 STEPPED GUIDE PILLAR D=50 X=80 L=250 mm5080250
1621-50-80-315REF. 1621 STEPPED GUIDE PILLAR D=50 X=80 L=315 mm5080315
1621-50-80-400REF. 1621 STEPPED GUIDE PILLAR D=50 X=80 L=400 mm5080400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map