REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=40 L=400 mm
Manufacturer Part Number 1601-40-400
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 40
L mm 400
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-40-280REF. 1601 GUIDE PILLAR TGR D=40 L=280 mm40280
1601-40-300REF. 1601 GUIDE PILLAR TGR D=40 L=300 mm40300
1601-40-320REF. 1601 GUIDE PILLAR TGR D=40 L=320 mm40320
1601-40-360REF. 1601 GUIDE PILLAR TGR D=40 L=360 mm40360
1601-40-400REF. 1601 GUIDE PILLAR TGR D=40 L=400 mm40400
1601-40-450REF. 1601 GUIDE PILLAR TGR D=40 L=450 mm40450
1601-40-500REF. 1601 GUIDE PILLAR TGR D=40 L=500 mm40500
1601-40-630"REF. 1601 GUIDE PILLAR TGR D="&AK139&" L="&AL139&" mm"REF. 1601 GUIDE PILLAR TGR D=40 L=630 mm40630
1601-50-260"REF. 1601 GUIDE PILLAR TGR D="&AK140&" L="&AL140&" mm"REF. 1601 GUIDE PILLAR TGR D=50 L=260 mm50260
1601-50-320"REF. 1601 GUIDE PILLAR TGR D="&AK141&" L="&AL141&" mm"REF. 1601 GUIDE PILLAR TGR D=50 L=320 mm50320

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map