REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=40 L=180 mm
Manufacturer Part Number 1601-40-180
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 40
L mm 180
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-40-100REF. 1601 GUIDE PILLAR TGR D=40 L=100 mm40100
1601-40-120REF. 1601 GUIDE PILLAR TGR D=40 L=120 mm40120
1601-40-140REF. 1601 GUIDE PILLAR TGR D=40 L=140 mm40140
1601-40-160REF. 1601 GUIDE PILLAR TGR D=40 L=160 mm40160
1601-40-180REF. 1601 GUIDE PILLAR TGR D=40 L=180 mm40180
1601-40-200REF. 1601 GUIDE PILLAR TGR D=40 L=200 mm40200
1601-40-220REF. 1601 GUIDE PILLAR TGR D=40 L=220 mm40220
1601-40-240REF. 1601 GUIDE PILLAR TGR D=40 L=240 mm40240
1601-40-250REF. 1601 GUIDE PILLAR TGR D=40 L=250 mm40250
1601-40-260REF. 1601 GUIDE PILLAR TGR D=40 L=260 mm40260

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map