REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=32 L=250 mm
Manufacturer Part Number 1601-32-250
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 32
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-32-220REF. 1601 GUIDE PILLAR TGR D=32 L=220 mm32220
1601-32-240REF. 1601 GUIDE PILLAR TGR D=32 L=240 mm32240
1601-32-250REF. 1601 GUIDE PILLAR TGR D=32 L=250 mm32250
1601-32-260REF. 1601 GUIDE PILLAR TGR D=32 L=260 mm32260
1601-32-280REF. 1601 GUIDE PILLAR TGR D=32 L=280 mm32280
1601-32-300REF. 1601 GUIDE PILLAR TGR D=32 L=300 mm32300
1601-32-320REF. 1601 GUIDE PILLAR TGR D=32 L=320 mm32320
1601-32-360REF. 1601 GUIDE PILLAR TGR D=32 L=360 mm32360
1601-32-400REF. 1601 GUIDE PILLAR TGR D=32 L=400 mm32400
1601-32-450"REF. 1601 GUIDE PILLAR TGR D="&AK121&" L="&AL121&" mm"REF. 1601 GUIDE PILLAR TGR D=32 L=450 mm32450

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map